https://thermalsolutions.honeywell.com/us/en/search-results.html

Pre-Mix Equipment

Maxon STICKTITE™ and PilotPak

STICKTITE™ and PILOTPAK™ nozzles provide a cost effective means of heating a wide variety of processes and products

STICKTITE™ and PILOTPAK™ Nozzles provide a value engineered solution for direct-fired air heating and/or open-port firing into a furnace, duct, or immersion tube. The single torch-like flame creates a venturi effect that pulls secondary air in around the gas burner nozzle and provides cooler operation of the cast metal nozzle.Features & Benefits:• For open-port firing or open environment firing• Provides positive flame retention and stable clean burning, while directing the torch-shaped flame onto products or through open ports to your heat processes• Economical, flexible method of heating processes• Wide variety of sizes and configurations for optimal selection and sizing • Integral pilot on PILOTPAK™ nozzles provides simplified integration of pilot, ignition and flame sensing
Image
SKU
Description
alt
MX44148
2"-21 HV ISO STICKTITE NZL ASY
alt
MX44146
1.5"-16 SP ISO PILOTPAK+
alt
MX44145
2"-18 SP ISO PILOTPAK+
alt
MX44166
4"-41 SPA ISO PILOTPAK+
alt
MX44144
4"-34 SP ISO PILOTPAK+
alt
MX44160
2"-18 SPA ISO PILOTPAK+
alt
MX44143
2"-21 SP ISO PILOTPAK+
alt
MX21241
2"-24 HD ISO STICKTITE
alt
MX21249
2.5"-27 ISO BDY NZL
alt
MX21039
2.5"-27 HD ISO STICKTITE