https://thermalsolutions.honeywell.com/us/en/search-results.html

Pre-Mix Equipment

Eclipse Open Burner nozzles

Open burner nozzles for a wide variety of applications including boiler conversions, kilns, ovens, air heaters, furnaces, and immersion heating.

Eclipse Sticktite and Ferrofix nozzles can be used wherever an open-type nozzle is applicable. Combustion chambers must have balanced or negative pressure. They can be used in any applications where the slight excess air introduced into the combustion chamber around the burner is acceptable. All Eclipse open burner nozzles are flame retention type nozzles which ensure satisfactory operation over a wide range of mixture pressures and draft conditions. Though combustion blocks are not necessary for proper operation, they are available when adapting to a furnace, kiln, or other refractory-lined combustion chamber.
Image
SKU
Description
alt
VB0161
NZL,FERRO FIX,3/4 IN.,3F 1 W GNDG FINS W
alt
EC18874
NZL,STICKTITE,ST 106 A18 8 36,1.5 IN.,NP
alt
EC19404
NZL,STICKTITE,ST 105 A18 8 28,1.25 IN.,N
alt
EC103225
NZL,FERROFIX,24F 1,6 IN.,NPT,STL
alt
EC103217
NZL,FERROFIX,10F 1,2.5 IN.,NPT,STL
alt
EC103216
NZL,FERROFIX,8F 2,2 IN.,NPT,LG THRD,STL
alt
EC103208
NZL,FERROFIX,4F 1,1 IN.,NPT,STL
alt
EC103202
NZL,FERROFIX,1F 1,0.375 IN.,NPT,STL
alt
EC103211
NZL,FERROFIX,5F 2,1.25 IN.,NPT,LG THRD,S
alt
EC103207
NZL,FERROFIX,3F 2,0.75 IN.,NPT,LG THRD,S