Pilot Burners
OXY-PILOT®
The Maxon Oxy-Pilot is an oxy-pilot designed to be used specifically with the Oxy-Therm LE burner.
The MAXON OXY-PILOT® is designed for use with Maxon OXY-THERM® LE burners with a capacity of up to 25,000 BTU/hr (7.3 kW). Burner operation may be fully automated in the OXY-PILOT® without the additional expense of combustion air supplies or retracting ignitors.