Pilot Burners
LVDT-HC Pilot Burner
The LVDT/HC-pilot burner is a plug & play nozzle mix pilot designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.
The LVDT/HC-pilot burner is a nozzle mix pilot, designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.
The plug & play design provides extremely easy mounting and maintenance. All components including the spark ignitor, can be reached and/or replaced from outside the process air duct. The flame scanner can be isolated from the process by means of a stainless steel ball valve.
Once installed on the burner mounting flange, the 2” pilot tube of the LVDT/HC pilot penetrates through the process air stream into the burner endplate. Its complete stainless steel construction makes the LVDT/HC-pilot burner suitable for processes with high temperatures, humidity and/or pollutions.
Using fixed orifices, the LVDT/HC-pilot burner does not require adjusting of air and gas flows, reducing set-up times drastically.
Features & Benefits:
• Stable pilot flame in combination with MAXON AIRFLO® "LV", "HC", DELTA-TE™ and COMBUSTIFUME® burners
• Rugged design
• Burns natural gas, propane and LPG
• Suitable for all kinds of process air heating applications; thermal incinerators, supplementary firing burners etc…
• Complete stainless steel construction
• Plug & play design
• Optimal access for maintenance
• Factory-adjusted, no field refinements required
• Available in different tube lengths up to 13.12 ft