Multiburners

Kromschroeder SER-C ceramic radiant tubes

For indirect heating with self recuperative burners

Primary Image for SER-C ceramic radiant tube burner
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 1400 mm Flange connection for ECOMAX 0C
manual
Name
Description
File Size
Date
Size
Operating instructions for ceramic radiant tube SER-C in English
232.35 KB
6/18/2020
PDF 232.35 KB
Technical information for ceramic radiant tube SER-C in English
836.2 KB
6/18/2020
PDF 836.2 KB
Name
Description
File Size
Date
Size
Operating instructions for ceramic radiant tube SER-C in English
232.35 KB
6/18/2020
PDF 232.35 KB
Technical information for ceramic radiant tube SER-C in English
836.2 KB
6/18/2020
PDF 836.2 KB
Image
SKU
Description
alt
22801794
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 2500 mm Flange connection for ECOMAX 0C
alt
22106691
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 3000 mm Flange connection for ECOMAX 3C
alt
22801221
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 2100 mm Flange connection for ECOMAX 0C
alt
22106613
For indirect heating with self recuperative burners External diameter: 162 mm Internal diameter: 148 mm Length W: 2900 mm Flange connection for ECOMAX 2C
alt
22104018
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 1400 mm Flange connection for ECOMAX 0C
alt
22801048
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 2200 mm Flange connection for ECOMAX 3C
alt
22102584
For indirect heating with self recuperative burners External diameter: 142 mm Internal diameter: 128 mm Length W: 1500 mm Flange connection for ECOMAX 1C
alt
22802124
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 1700 mm Flange connection for ECOMAX 3C
alt
22101101
For indirect heating with self recuperative burners External diameter: 162 mm Internal diameter: 148 mm Length W: 2000 mm Flange connection for ECOMAX 2C
alt
22105926
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 2600 mm Flange connection for ECOMAX 3C