Line & Duct Burners
RadMax® ULTRA Low NOx Radiant Line Burner
RadMax™ Burners are designed to deliver uniform, high intensity radiant energy for moisture removal that can economically increase production rates, reduce seconds and defects caused by improper or uneven heating or drying.
RadMax® Radiant Low NOx Burners are designed to deliver uniform, high intensity radiant energy for moisture removal in textile and paper ovens, paint drying, and powder coating, as well as many pre-heat, plastic forming, heat treating and annealing operations. With innovative ceramic or metal foam tiles, the RadMax® natural gas burner produces low to Ultra-Low NOx and CO levels for a wide variety of industrial gas burner applications.Features & Benefits:• Durable, industrial-quality cast iron body construction with stainless steel tile retainers• Direct spark/flame sensing port for simple, reliable ignition and flame detection• Easy tile replacement — spring clip assembly requires no tools for removal• Radiant face temperatures from 1050°F to 1650°F deliver uniform heat for a variety of processes• Rapid heat up and cool down eliminates the need to rotate burner heads away from product• Low profile design operates in horizontal or vertical applications to accommodate limited space applications• No wire screens required to stabilize combustion on the burner face• Low manifold pressures for normal operation: 4.5" - 5" wc nominal (11.2 – 12.5 mbar) • Manifolds can be arranged to allow for multi-width/multi-length operation of burner sections• Retrofit Maxon P/S Radiant II applications by installing RadMax™ on existing manifolds• Can be used in ovens/chambers up to 500°F (260°C). RadMax™ Burners can economically increase production rates, reduce seconds and defects caused by improper or uneven heating or drying, and reduce down time and maintenance costs when the need for service or repair arises.
Manuals and Guides
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size