Line & Duct Burners
FlueFire
Air Heating Burner with Proven supplemental duct firing.
The Eclipse FlueFire burner has become an industry standard for supplemental firing in cogeneration and combined-cycle installations. FlueFire is an in-duct burner which can be located directly in the exhaust gases between the turbine and waste heat boiler. The burner is also suitable for fresh air operation or incineration applications.
The FlueFire optimizes the system efficiency as it takes its oxygen requirement from the turbine exhaust gases. The burner can function with inlet temperatures up to 700°C (1300°F) and outlet temperatures up to 1200°C (2200°F). FlueFire is a proven performer in dozens of successful installations around the world.
Features & Benefits:
Excellent flame stability and low emissions.
• Clean combustion with low NOx emissions.
• Flame swirl stabilizes the combustion just in front of the burner.
• Creates an intimate mixing of the turbine exhaust gases with the fuel.
• Exceptional flame stability.
Application Note
Name
Description
File Size
Date
Size
Certificate
Name
Description
File Size
Date
Size
FlueFire Declaration of Incorporation (DE, EN)
227.37 KB
12/18/2020
PDF 227.37 KB
Data Sheet
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Sales Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
FlueFire Declaration of Incorporation (DE, EN)
227.37 KB
12/18/2020
PDF 227.37 KB