Line & Duct Burners
APX Burner Line Burner
The design of the APX™ burner allows for high turndown without premixing fuel and air at low firing rates.
MAXON APX® Natural Gas Burners are packaged nozzle mixing line burners designed for fresh or low temperature re-circulated air heating applications. The APX® Industrial Burner is a value engineered design utilizing a single aluminum extrusion for both its air and fuel manifolds. Its single-piece, joint-less body design provides standard straight gas burners up to 40 feet (12 meters), H-shaped burners, and grid shaped burners engineered to your specification. APX® burner construction provides years of maintenance free operation and lower cost of ownership than any other alternative.
Features & Benefits:
• Nozzle-mixing line burner for use with low pressure natural gas, propane and butane
• Eliminates leakage with its single-piece, aluminum extrusion body design
• Cooler oven walls due to deeper penetration inside the oven (wall-mounted applications)
• Independent of variable process air-flows (in-duct applications)
• Corrosion resistant main gas/air body and durable stainless steel mixing plates
• Up to 40:1 turndown
• Up to 1.36 MBtu/h per foot
• Packaged units up to 15 ft in length
Technical note
Name
Description
File Size
Date
Size
Technical Information
2.86 MB
12/18/2020
PDF 2.86 MB
Technical Information
2.87 MB
12/18/2020
PDF 2.87 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Assembly Number Pages
324.05 KB
12/18/2020
PDF 324.05 KB
Name
Description
File Size
Date
Size
Technical Information
2.86 MB
12/18/2020
PDF 2.86 MB
Assembly Number Pages
324.05 KB
12/18/2020
PDF 324.05 KB
Technical Information
2.87 MB
12/18/2020
PDF 2.87 MB