Line & Duct Burners
AH-MA
Ideal for Make-Up and Process Air Heating
Eclipse AH-MA burners are ideal for heating fresh air in make-up and process air heating applications. Featuring a dependable modular design, low NOx AH-MA burners operate over a wide range of velocities, inputs and fuels. These burners are line type burners constructed of cast iron or aluminum burner bodies and diverging stainless steel air wings. In process the burner bodies supply fuel to the center of the air wings, controlling air and fuel mixtures inside the burners, optimizing emissions and efficiency. This produces a uniform, odorless, and smokeless flame. In addition, corrosion resistant design options are available using aluminum burner bodies or nickel-plated cast iron burner bodies.
Features & Benefits:
• Assembled from straight sections, tees and crosses to produce nearly any configuration required.
• Large burners can be built as a combination of staged, individually controlled sections to increase turndown.
• Inputs up to 1,200,000 Btu/hr/LF
• Up to 30:1 turndown
• Up to 450°F upstream air temperature.
• Up to 850°F downstream air temperature.
• Multi-fuel capability (natural gas, propane and butane)
Data Sheet
Name
Description
File Size
Date
Size
Data sheet, 32-00204, AirHeat Burners AH-MA Series Data Sheet
526.6 KB
12/18/2020
PDF 526.6 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Application Note
Name
Description
File Size
Date
Size
Certificate
Name
Description
File Size
Date
Size
Sales Sheet
Name
Description
File Size
Date
Size
Technical note
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Data sheet, 32-00204, AirHeat Burners AH-MA Series Data Sheet
526.6 KB
12/18/2020
PDF 526.6 KB