Ideal for Make-Up and Process Air Heating
The design of the APX™ burner allows for high turndown without premixing fuel and air at low firing rates.
An Industry Standard, Duct burner with an integral combustion air blower. It is extremely versatile and applicable in a wide vareity of industry drying and heating applications.
Ideal for Generating a Large Volume of Clean, Hot Air
COMBUSTIFUME® Line Burners are designed for heating high temperature process air in motion.
Maxon CROSSFIRE® Burners are nozzle-mixing, modular line burners designed for a variety of fresh and recirculated air process heating applications.
Air Heating Burner with Proven supplemental duct firing.
This unique principle of operation allows “HC” AIRFLO® burners to operate with both low NOx and low CO, over the complete turndown.
The A & B LINOFLAME® burners creat short, ribbon-type flames from modular-designed sections with "customized" drillings. The "VF" LINOFLAME® produces a similar ribbon of fire but in a wider, V-shaped pattern.
Series LV AIRFLO® burners provide stable, efficient, raw gas operations in air streams with relatively low duct velocities
Designed for High Performance with Ultra-Low Emissions, the Linnox line style burner is highly customizeable with your choice of inputs per foot and up to 4 rows to fit your space and capacity needs.
Lowest emissions available on the market today, the pre-mix, line style Minnox burner meets or exceeds all international standards for NOx and CO.
Series NP-LE AIRFLO® burners are designed for direct heating of fresh, clean air for low and medium temperature air heating applications
MAXON Series "NP" & "RG" AIRFLO® burners consist of a robust cast-iron or aluminum burner-body (which serve as the gas manifold) drilled to discharge the gaseous fuel between diverging stainless steel mixing plates.
RadMax™ Burners are designed to deliver uniform, high intensity radiant energy for moisture removal that can economically increase production rates, reduce seconds and defects caused by improper or uneven heating or drying.
Duct Burner with Stable flame and high performance.
Start your search with category name, product name, part number, etc.
TOP LINKS
Thermal Solutions Product Catalogue
Sales and Customer Service Contacts
TRAINING
Online Training
Onsite Training
HTS SUPPORT
765 - 284 - 3304