https://thermalsolutions.honeywell.com/us/en/search-results.html

Immersion Tube Burners

TUBE-O-THERM®

MAXON TUBE-O-THERM® burners are nozzle-mixing, gas fired, refractory-less burners specifically designed for firing into a small bore tube.

TUBE-O-THERM Product Image
The MAXON TUBE-O THERM® burner-to-tube direct firing system provides uniform heat transfer, eliminates "hot spots", and produces faster bring-up times than all other tube burners. This industrial burner fires directly into smaller-bore, less expensive tubes and burns butane, , propane or natural gas with reduced levels of NOx and CO. TUBE-O THERM® gas burners ensure improved performance for industrial washers, dip tanks, water-bath heaters, and solution tanks. Features & Benefits: • Fires directly into small-bore immersion tubes • Burner-to-tube direct firing system allows uniform heat transfer, eliminates “hot spots”, and produces faster bring-up times • Economical and efficient package design with integral low power blower costs less and saves energy (external blower models also available) • No hassle installation and easy maintenance access with wall mounted design • Burns natural, propane or butane gas and produces reduced levels of NOx and CO • Flame scanner capability for all sizes • Four models sized for 3”, 4”, 6”, 8” and 10” diameter tubes • Heat releases up to 8,500,000 Btu/hr • No powered exhaust required, saving energy
Manuals and Guides
Name
Description
File Size
Date
Size
Tube-O-Therm Specification/Installation - Imperial
3.54 MB
12/18/2020
PDF 3.54 MB
Tube-O-Therm Assembly Pages
229.96 KB
12/18/2020
PDF 229.96 KB
Tube-O-Therm Specification/Installation - Metric
3.54 MB
12/18/2020
PDF 3.54 MB
Tube-O-Therm Product Overview -Metric
2.15 MB
1/29/2021
PDF 2.15 MB
Tube-O-Therm Product Overview - Imperial
2.16 MB
1/29/2021
PDF 2.16 MB
Name
Description
File Size
Date
Size
Tube-O-Therm Specification/Installation - Imperial
3.54 MB
12/18/2020
PDF 3.54 MB
Tube-O-Therm Assembly Pages
229.96 KB
12/18/2020
PDF 229.96 KB
Tube-O-Therm Specification/Installation - Metric
3.54 MB
12/18/2020
PDF 3.54 MB
Tube-O-Therm Product Overview -Metric
2.15 MB
1/29/2021
PDF 2.15 MB
Tube-O-Therm Product Overview - Imperial
2.16 MB
1/29/2021
PDF 2.16 MB