Immersion Tube Burners
TUBE-O-FLAME®
Maxon TUBE-O-FLAME® Burners are nozzlemixing, gas-fired, refractory-less burners specifically designed for firing into an immersion tube.
MAXON's TUBE-O-FLAME® industrial burners provide clean, low NOx heating for tube firing. The TUBE-O-FLAME® burns most fuel gases inside an array of tubes to provide reduced fuel TUBE-O-FLAME®consumption and better process response. The low horsepower requirements reduce operating costs, and produce clean combustion with outstanding reliability.
TUBE-O-FLAME® natural gas burners ensure improved performance for industrial washers, dip tanks, water-bath heaters, solution tanks, and asphalt tanks.
Features & Benefits:
• Nozzle-mixing, refractory-less burners for tube firing
• Burns any clean, low pressure fuel gas
• Increases heat transfer efficiencies with long, swirling flame pattern
• Promotes faster bring-up times with 20:1 turndown capabilities
• Easy installation due to flange-mounted compact design
• Simple start-up and field adjustments
• Low horsepower requirements reduce initial and operating costs
• Produces low levels of NOx in combustion products
• Generates less noise than open-port tube firing
Brochure
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Tube-O-Flame Installation Instructions
259.22 KB
12/18/2020
PDF 259.22 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Tube-O-Flame Installation Instructions
259.22 KB
12/18/2020
PDF 259.22 KB