Heat Exchangers & Indirect Air Heaters
Sinusoidal Heat Exchanger
Industrial aluminum heat exchanger designed to be the most efficienct for the given size. Featuring a sinusoidal "wave" plate shape and state of the art design.
The Exothermics Aluminum Air-to-Air Heat Exchanger is a counter-flow design allowing for two segregated air streams to flow through the parallel plates within the exchanger. These exchangers utilize a state-of-the-art sinusoidal plate-type design for maximum heat transfer efficiency.
Features & Benefits:
• Removable Access Covers
• 1/2" wide plate spacing
• 8 gauge aluminum casing
• Welded primary seals
• Welded end seals
Sales Sheet
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size