Industrial heat exchanges for both high and low temp applications, the Dimple plate features thicker plates with "dimples" to allow for dirtier process streams. Dimples can be staggered or in-line, depending on the application.
The ER Heater proficess a large volume of Clean Hot Air, Free of By-Products of combustion. It is ideal for food and chemical applications, and offers the Lowest Nox available in the industry.
Recirculating High Temp heat exchangers are ideal for applications where the products of combustion cannot come into contact with the process air stream. The RHT is available with the Winnox, RatioMatic, OvenPak LE, and other burners upon request.
Industrial aluminum heat exchanger designed to be the most efficienct for the given size. Featuring a sinusoidal "wave" plate shape and state of the art design.
Tubular heat exchangers designed for high temperature applictions. They offer a robust construction with four customizable flow configurations.
Start your search with category name, product name, part number, etc.
TOP LINKS
Thermal Solutions Product Catalogue
Sales and Customer Service Contacts
TRAINING
Online Training
Onsite Training
HTS SUPPORT
765 - 284 - 3304