Glass & Oxygen Burners
OXY-THERM TITAN
High capacity, oxygen fueled furnace burner ideal for down fired mounting applications such as ladle pre-preheating as well as rotary melters, incinerators, and other process heaters.
The OXY-THERM® TITAN™ burner provides a more compact flame profile than other OXY-THERM® burners. Its flame length and mounting design make it ideal for applications requiring higher capacities in vertical fired applications requiring a “down-fired” mounting such as ladle preheating. It is also an excellent burner for rotary melters, waste incinerators and process heaters.
Oxygen enters the burner housing and exits around the fuel nozzle where it mixes with the fuel. The oxygen-fuel flame discharges through the refractory block throat and develops a tightly wrapped compact flame pattern.
Features & Benefits:
• High temperature oxy-fuel flame reduces consumption
• Sealed, self-cooling design minimizes air infiltration and maintenance
• Wide variety of capacities and large turdown ratio (8:1) provide precise process temperature control
• Compact flame geometry for easy integration in most processes
• Typical applications include ladle heating, reheat furnaces, rotary hearths, forge furnaces, reaction furnaces, and any high temperature, sealed process
Manuals and Guides
Name
Description
File Size
Date
Size
Specifications of OXY-THERM TITAN burners (metric) (EN)
1.15 MB
12/18/2020
PDF 1.15 MB
Specifications of OXY-THERM TITAN burners (imperial) (EN)
1.15 MB
12/18/2020
PDF 1.15 MB
Sales Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Specifications of OXY-THERM TITAN burners (metric) (EN)
1.15 MB
12/18/2020
PDF 1.15 MB
Specifications of OXY-THERM TITAN burners (imperial) (EN)
1.15 MB
12/18/2020
PDF 1.15 MB