Glass & Oxygen Burners
OXY-THERM LE Natural Gas Burners
Low NOx, Oxy-Fuel burners offering easy installation, easy switch from gas to oil, and a patented oxygen staging design
OXY-THERM® LE Natural Gas Burners provide the lowest NOx levels of any industrial oxygen/fuel burner, regardless of oxygen purity. NOx levels are up to 70% lower than conventional oxy-gas burners and up to 50% lower than conventional oxy-oil burners. OXY-THERM® LE Industrial Burners have substantially improved product quality worldwide while reducing fuel usage and emissions produced per ton of product.
Features & Benefits:
• Extremely low NOx levels with patented oxygen staging design.
• Burns any gaseous fuel, including fuels that may be unstable using air for combustion.
• Fuel oil capability ranges from light to heavy fuel oils.
• Quickly convert between gas and oil service by changing the burner nozzle.
• Patented design eliminates flame lofting providing cooler furnace crowns.
• Designed for easy installation and service. OXY-THERM® LE Burner nozzles can be removed during furnace operation, eliminating costly downtimes.
• Dramatically increase available heat by producing higher flame temperatures from burning fuels with oxygen.
Manuals and Guides
Name
Description
File Size
Date
Size
Sales Sheet
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size