https://thermalsolutions.honeywell.com/us/en/search-results.html

Glass & Oxygen Burners

Forehearth Burners

Oxy-fuel and air-fuel designed for glass forehearth applications, the PrimeFire Forehearth offers reduction in fuel consumption and emissions with a simple nozzle mix design. It can be fired with natural gas, propane, butane, or mixed fuels.

Low NOx PrimeFire Forehearth burners from Eclipse deliver significant reductions in fuel consumption and emissions in glass forehearth operations. The burners feature field proven combustion technology with the ability to reduce fuel consumption by over 60%, reduce NOx emissions by over 70%, and deliver a high glass yield. In addition, improved glass quality is also achieved due to the lower surface tension created with air-fuel combustion. Incorporating a nozzle-mix design, Forehearth burners eliminate the equipment costs associated with pre-mix style burners. The burner design also simplifies set-up and operation, and it can fire natural gas, propane, butane or mixed fuels. Features & Benefits: • 80% reduction in NOx emissions. • 60% reduction in fuel consumption. • Improved temperature homogeneity throughout glass. • Reduced maintenance. • Reduced safety issues. • Ease of set-up and operation. • No blowers required for the combustion process.
Sales Sheet
Name
Description
File Size
Date
Size
Oxygen-fuel burners
732.26 KB
9/6/2021
PDF 732.26 KB
Data Sheet
Name
Description
File Size
Date
Size
Oxygen-fuel burners
326.33 KB
9/6/2021
PDF 326.33 KB
Manuals and Guides
Name
Description
File Size
Date
Size
oxy-fuel burners
833.1 KB
9/6/2021
PDF 833.1 KB
Name
Description
File Size
Date
Size
Oxygen-fuel burners
732.26 KB
9/6/2021
PDF 732.26 KB
Oxygen-fuel burners
326.33 KB
9/6/2021
PDF 326.33 KB
oxy-fuel burners
833.1 KB
9/6/2021
PDF 833.1 KB
Image
SKU
Description
alt
EC019167
CLR,SEAL,BRNR,FH,1 IN. LG, FH BRNR ASY,C
alt
018862
BDY,BRNR,FH,OXY/GAS
alt
EC10032066
TIP,OXY,FH,OXY FUEL,5 17 SCFH,310 SS
alt
10016605-5
BRNR,FH,OXY FUEL,0.082 IN. DIA,9 35 SCFH
alt
10016605-1
BRNR,FH,OXY FUEL,0.070 IN. DIA,5 17 SCFH
alt
10016605-4
BRNR,FH,OXY FUEL,0.070 IN. DIA,5 17 SCFH
alt
10016480
TB,GAS,FH,OXY FUEL,303 SS
alt
10016605-2
BRNR,FH,OXY FUEL,0.082 IN. DIA,9 35 SCFH
alt
10016605-10
BRNR,FH,OXY FUEL,0.070 IN. DIA,9 35 SCFH
alt
019165-011
BDY,BRNR,FH,ASY,13.97 IN. OAL,CS CC5103