Direct Fired Furnace Burners
WIDE-RANGE® Burner
Wide Range burners are a versatile furnace burner capable of firing low BTU gases includeing waste gases and hydrogen.
MAXON's WIDE-RANGE® Industrial Burner burns most low-pressure gaseous fuels, including low-Btu waste gases and hydrogen. No other gas burner provides such a stable, reliable platform for combusting waste gases, digester gases, landfill gases, or refinery gases as the WIDE-RANGE®. Maximum application flexibility is provided with eight sizes and capacities up to 13,500,000 Btu/hr (3950 kW).Features & Benefits:• Burns most low-pressure gaseous fuels, including low-Btu waste gases and hydrogen• Flame retention at all firing rates with multi-stage stepped-tunnel refractory block design• Faster bring-up times without temperature override with 40:1 turndown capability• Maximum application flexibility provided with eight sizes and capacities up to 13,500,000 Btu/h• On-ratio firing over a broad range of operating conditions• Alternate refractory block materials for temperatures up to 3000°F gives maximum cost effectiveness