https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

WHG Wall Hugger Gas Burners WGH / Wall Hugger Gas Burners WHG-H

Flat flame furnace burner with a flat flame profile through the entire firing range.

WHG Wall Hugger flat flame gas burner is designed for applications requiring even heat distribution with no flame impingement. The burner’s flame pattern promotes even heating by radiation from the furnace walls and roof. The flame hugs the wall allowing the burner to be placed close to the load. Features & Benefits: • Direct spark or gas pilot ignition • Immediate ramping up to high fire reduces furnace heat-up time • UV or flame rod flame supervision • Preheated air up to 800ºF (425ºC) • Stable operation in cold furnace at low excess air • Even heat distribution with no flame impingement
Image
SKU
Description
alt
HK70628
BSHG,RKG/WHG115B NZL
alt
HK74989
BASE,WHG115XT7250 BLWR MTR MTG
alt
HK70636
GD,WHGB SI
alt
HK403041
ATMZR ASSY,RKG/WHG130C W/PILT IGN
alt
HK404055
BRNR UNIT,WHG130 W/SPRK IGN
alt
HK404058
BRNR ASSY,WHG115B W/SPRK IGN
alt
HK404062
BRNR ASSY,WHG140C W/SPRK IGN
alt
HK404059
BRNR ASSY,WHG120B W/SPRK IGN
alt
HK403033
ATMZR ASSY,WHG140C W/PILT IGN
alt
HK403039
BRNR UNIT,WHG130C PILT IGN