https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Wall Hugger Invisiflame Low Nox Flat Flame Gas Burner WHI

Flat flame furnace burner with Ultra Low NOx emissions of 20 ppm or less.

WHI Wall Hugger Invisiflame® burner is designed for applications requiring even heat distribution with no flame impingement and low NOx emissions. The flame hugs the wall, even at high turndown ratios, allowing the burner to be placed close to the load. Features & Benefits: • Capacity range: 2000 to 6000 kBTU/h (580 to 1760 kW) • Ultra low NOx emissions of 20 ppm or less • Low CO emissions even on cold start • 8:1 on-ratio turndown • Flat flame burner with flat flame profile throughout firing range with even heat distribution and no flame impingement • Low excess air operation (5%) for maximum fuel efficiencyCold or preheated air up to 900ºF (480ºC) • Direct spark or pilot ignition • Stable operation at ratio in cold furnace • Adjustable flange for ease of installation • Single air and fuel connections • Available in round or square tile versions
Image
SKU
Description
alt
HK405864X001
TILE ASSY,WHI240 W/FLG RD
alt
HK404840
TILE ASSY,WHG140 002 BRNR SPCL
alt
HK404632X001
TILE ASSY,WHI260 SQ REFRACT W/FLANGE
alt
HK404788
TILE ASSY,WHI 60 RD REFRACT L/FLANGE
alt
HK404622
TB ASSY,WHI260 BRNR GAS
alt
HK405158
TILE ASSY,WHI 40,SQ LESS FLG
alt
HK405156
KIT ASSY,WHI 40,CTL VLV
alt
HK405158X001
TILE ASSY,WHI240,SQ W/FLANGE
alt
WH160
Burner, Wall Hugger Invisiflame, Mdl 160
alt
WH140
Burner, Wall Hugger Invisiflame, Mdl 140