https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Triple Air Staged Ultra Low Nox Burner TriOx

The TriOx burner is an ultra low Nox burner with the ability to switch from flame to flameless (Invisiflame®) mode.

Hauck’s TriOx burner is ideally suited for aluminum furnaces, steel reheat furnaces, thermal fluid heaters, and other high temperature heat processes requiring ultra low NOx emissions. The burner’s threestaged air injection maximizes production efficiency while minimizing NOx and CO emissions. The unique air-staged design of the TriOx burner also has the proven benefit of scale or dross reduction in aluminum and steel applications. Low excess air, operation (5%) results in outstanding fuel efficiency. The TriOx fires any clean industrial fuel gas with a higher heating value of 500 Btu per cubic foot (19.7 MJ/nm3) or greater with ambient or preheated combustion air. - Capacity range: 4200 to 27,000 kBTU/h (1230 to 7910 kW) - Ultra low NOx emissions with patented Invisiflame technology. - Standard firing modes, switching mode and Invisiflame only modes available. - Direct spark or pilot ignition - Low CO emissions, even on cold start
Image
SKU
Description
alt
TRIOX14SW
Burner, TriOx, Switching, Model 14
alt
TRIOX12SW
Burner, TriOx, Switching, Model 12
alt
HK403912
GSKT,TRIOX1016 2016 BRNR UNIT MTG GL LAM
alt
HK403906
GSKT,TRIOX1016 2016 SEPARATING TB KAOWOO
alt
HK406408
WLDMNT ASSY,TRIOX3008 4008 BRN AIR
alt
HK401921
TB ASSY,TRIOX1012 2012 AIR SEPARATING
alt
HK402342
DMPR PLT,TRIOX1014 2014 CLS OFF
alt
HK401850
TB ASSY,TRIOX1008 2008 AIR SEPARATING
alt
HK402454
DMPR PLT,TRIOX1006 2006 CLS OFF
alt
HK402426
TB ASSY,TRIOX1006 2006 STGD AIR SEPG