https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Nozzle mix gas and oil burners NMC

Dual fuel burners for applications requiring the ability to switch between oil and gas.

NMC series of Dual Fuel Burners enables customers to run operations with best fuel economics, flame stability, steady output due to impressive turndown ratio and maintenance free operations. NMC burner can be fired in both vertical and horizontal positions leading to optimum use of available space. NMC burners backed up by years of experience of Honeywell Thermal Solutions ensures one stop solution for heating requirements for a variety of industries Suitable for a variety of applications including Metal Treatment, Food & Beverage, Ceramics, and Automotive.
Image
SKU
Description
alt
HK74549
RING,NMC230B PRIM AIR NOZZL
alt
HK74543
BDY ASSY,NMC230B ATMZR
alt
HK9220
TB,NMC260 AIR
alt
HK9222
BLD,NMC160 SHIM
alt
HK9212
SLV,NM260 BRNR
alt
HK8336
SLV,NM 215 BRNR
alt
HK8274
SHIM,NMGX30
alt
HK7606
TB,NMG/C215 EXT AIR
alt
HK43778X004
JKT ASSY,NM240 304STSTL
alt
HK43778X003
JKT ASSY,NM220 230 304STSTL