https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Low NOx burner BIC..M

Burner with cast steel housing, with ceramic tube connection.

Burner with cast steel housing, with ceramic tube connection.Burner size: 50 to 140,capacity: 10 to 360 kW,use: for menox low NOx operationfor cold air and hot air up to 450°C,gas type: natural gas as well as coke oven gas, town gas or liquefied gases upon consultation,burner length: 300 to 1200 mm,connection:gas connection: thread,air connection: thread.The following versions are available:housing with internal insulation.