Direct Fired Furnace Burners
KINEMAX® Medium Velocity Industrial Burner
Medium velocity, natural gas fired industrial burners designed to promote stirring within the furnace and improved temperature unifority.
KINEMAX® Industrial Burners provide a higher velocity discharge that promotes stirring within your furnace to improving both temperature uniformity and workload penetration. When used in conjunction with MAXON's MICRORATIO® Control Valves, a KINEMAX® Natural Gas Burner may be adjusted to fire on-ratio throughout the firing range or set to give a choice between on-ratio and excess air or excess fuel firing. As high as 4700% excess air is possible at minimum capacity.Features & Benefits:• Exit velocities up to 275 ft/s (190 miles/h) to promote workload heat penetration and better furnace temperature uniformity• Operate on-ratio, with excess fuel or with excess air to meet the specific demands of your combustion process needs• Burns most clean, low pressure gaseous fuels or light oil• Turndown capability up to 48:1• Maximum application flexibility with 7 different sizes and maximum capacities ranging from 0.38 MBtu/h up to 8.4 MBtu/h • Lower fuel consumption using preheated combustion air (up to 800 °F)• Refractory block for chamber temperatures up to 3000 °F• Removable backplate, providing access for easy inspection and/or maintenance • KINEMAX® burners can be used with oxygen enriched combustion air