Direct Fired Furnace Burners
Furnnox
Direct fired furnace burners designed for high temperature applications with air staging for Ultra-Low NOx emissions performance. Improved efficiency achieved through use of pre-heated combustion air, available on all sizes.
Ultra-Low NOx Direct Fired Furnace Burners Eclipse Furnnox burners set new standards for emissions and flexibility. Tests show that the burners deliver lower emissions than any of its competitor's burners. The Furnnox is capable of producing NOx emissions less than 30 ppm at 3% O2 in most high temperature applications. To achieve high efficiency, the burner is controlled on-ratio throughout the operating range and can be operated with combustion air temperatures as high as 1,100°F (600°C). The Furnnox Low NOx burner is made to last, with rugged dependability and reliability built in. Features & Benefits:• Integrated gas and air orifices simplify burner piping, set-up and adjustment.• Air and gas inlets are independently adjustable in 90° increments to suit a variety of piping alternatives.• Installation, operation, and maintenance are simplified and less costly.• Made to last. Rugged Eclipse dependability and reliability are built in.• Available in five sizes up to a capacity of 1,500,000 BTU/hr (440kW).
Manuals and Guides
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Application Note
Name
Description
File Size
Date
Size
Certificate
Name
Description
File Size
Date
Size
Sales Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size