https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Burners for gas BIO, BIOA, ZIO

Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.

Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.Burner size: 50 to 200,capacity: 40 to 1000 kW,use: cold air, hot air, flat flame, high-temperature applications,gas type: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon consultation,burner length: 50 to 1000 mm,gas connection: thread,air connection: thread or flange (BIOA: tube connection).The following versions are available:burner with integrated ignition lance,housing with internal insulation.