https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Burners for gas BIC, BICA, ZIC

Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with ceramic tube connection.

Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with ceramic tube connection.Burner size: 50 to 200,capacity: 10 to 1000 kW,use: cold air, hot air, flat flame, high-temperature applications,gas type: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon consultation,burner length: 300 to 1200 mm,gas connection: thread,air connection: thread or flange (BICA: tube connection).The following versions are available:burner with integrated ignition lance,housing with internal insulation.