https://thermalsolutions.honeywell.com/us/en/search-results.html

Direct Fired Furnace Burners

Annular excess air burners

Excess air burners with annular-gap technology, burners with cast steel housing, connection for ceramic tube provided.

Excess air burners with annular-gap technology, burners with cast steel housing, connection for ceramic tube provided.Burner size: 65 and 100,capacity: 50 to 200 kW,flame shape: normal flame,gas type: natural gas, town gas or LPG,length of burner tube: depending on ceramic tube,connection: gas: thread,air: thread.The following versions are available:burner with integrated ignition lance.