https://thermalsolutions.honeywell.com/us/en/search-results.html

Burner Accessories

Orifice Meters OMG

OMG orifice meters offer a simple, economical means to measure air and gas flow on industrial combustion applications. They are designed for use in the most demanding and harsh installations, and are avaialable in threaded and welded connections.

The OMG comes in an extensive variety of sizes for metering an individual burner or an entire system. OMG can be installed at each burner’s air and gas connection and in the main air header or gas manifold for the furnace. The rugged construction of the OMG series orifice meters allow pressure up to 25 psig (172kPa) for the 3/8" to4" size (DN 10 to 100). The 6" through 28" (DN 150 to 700) sizes are suitable for 10 psig (69 kPa) service. All OMG components are suitable for temperatures up to 250ºF (121ºC). Features & Benefits: • Rugged industrial construction provides for economical flow metering with highly accurate resultsAvailable in weld-in or threaded (NPT or metric) designs • Simple orifice plate replacement with only one bolt • Variety of orifice bore sizes available and conveniently marked on the orifice plate • Designed in accordance with ASME flow measurement standards • Easy to use and install
Image
SKU
Description
alt
HK19754X012
PLT,ORIF,OMG X20,X25,X 1.390
alt
HK19754X011
PLT,ORIF,OMG X25,X 1.625
alt
HK19755X
BLNK,OM ORIF PLT
alt
HK19754X058
PLT,ORIF,OMG X20,X25,X .772
alt
HK19754X061
PLT,ORIF,OMG X25,X 1.608
alt
HK19754X016
PLT,ORIF,OMG X20,X25,X 1.344
alt
HK19754X044
PLT,ORIF,OMG X25,X 1.560
alt
HK19754X056
PLT,ORIF,OMG X25,X 2.099
alt
HK19754X035
PLT,ORIF,OMG X20,X25,X 1.266
alt
HK19754X071
PLT,ORIF,OMG X25,X 1.800 IN.