https://thermalsolutions.honeywell.com/us/en/search-results.html

Industrial Flame Monitoring (IFM)

Viewing Heads U2S

Industrial grade all-in-one UV/IR self checking Integrated Viewing Head and Signal Processor that can be programmed to better discern flame signal strengths.

The U2 Series is an all-in-one integrated processor and viewing head system which is uniquely suited for single or multi-burner, multi-fuel and difficult flame detection applications. The all-in-one solution eliminates the need for a separate processor which saves on cabinets and wiring. Multiple models and sensor options meet difficult flame monitoring applications requiring a high level of discrimination. Learn all about the U2S Series all-in-one integrated processor and viewing head flame detection solution for single or multi-burner, multi-fuel and difficult flame detection applications. Features & Benefits:• Integrated viewing head and signal processor.• Electronic check (no mechanical shutter) for self-check of the system.• Independent configuration and adjustable gain settings for each sensor.• Ten selectable flicker frequency filters for solid state UV and IR sensor (model dependent).• Fully programmable using touch screen interface with easy to follow scrolling menu structure.• Available in quick disconnect or PF versions with factory installed pigtail extension cable.• Modbus RS422 communication for use with FLAMETOOLS-PC or FLAMETOOLS-HMI/U supports 248 loops and 32 loops, respectively.