https://thermalsolutions.honeywell.com/us/en/search-results.html

Industrial Flame Monitoring (IFM)

FlameTools PC Monitoring Software and Touchscreen Display

Remote touchscreen display that provides data on multiple signal processors/viewing heads flame status outputs.

The Honeywell FlameTools PC monitoring software and touchscreen display enables remote configuration, monitoring, and diagnostics for multiple signal processors, up to 32 to 64 in a single daisy chain. FlameTools makes managing your system simpler and more convenient from anywhere, anytime.Features & Benefits:• Real time flame and temperature monitoring and logging for maximum efficiency.• Configuration and monitoring modes.• Remote access to system for increased flexibility.• Touchscreen version allows for easy set up and operation.• Multiple loops display (up to 32 to 64 in a single daisy chain).• Password protected for system security.• Save configuration on external memory device.• Export and save data to Excel for analysis and trending.• PC version allows exporting of graphical chart.• PC version is user configurable.• Touchscreen version eliminates need for a converter (PC version includes RS232 converter cable).