https://thermalsolutions.honeywell.com/us/en/search-results.html

Ignition Components

Ignition transformers TZI, TGI

Ignition transformers for high-voltage ignition of gas or oil burners, suitable for ignition and control with one electrode, TZI for cabinet installation, enclosure IP 00, TGI for wall installation, enclosure IP 65.

Ignition transformers for high-voltage ignition of gas or oil burners, suitable for ignition and control with one electrode, TZI for cabinet installation, enclosure IP 00, TGI for wall installation, enclosure IP 65.Ignition voltage: 5 to 7.5 kV,duty cycle: 20 to 33% or continuous operation,mains voltage: 115 V AC or 230 V AC.