Remote touchscreen display that provides data on multiple signal processors/viewing heads flame status outputs.
Fiber Optics for UV/IR flame detection to extend the viewing head's ability to better see the flame in the combustion chamber.
IFM Demonstrator Kits offering the products needed to demonstrate the full product's capabilites.
Single channel UVIR Viewing Head to be used with S70X/S80X viewing heads.
Single channel Viewing Heads available in UV or IR sensors used for oil fired burners.
Industrial grade all-in-one UV/IR self checking Integrated Viewing Head and Signal Processor that can be programmed to better discern flame signal strengths.
Remote mounted UV viewing head that detects the presence of a flare stack flame to insure unburned toxic waste gasses are combusted and not released into the atmosphere.
Start your search with category name, product name, part number, etc.
TOP LINKS
Thermal Solutions Product Catalogue
Sales and Customer Service Contacts
TRAINING
Online Training
Onsite Training
HTS SUPPORT
Eclipse: 800 - 676 - 3254
Maxon: 765 - 284 - 3304