https://thermalsolutions.honeywell.com/us/en/search-results.html

Burner Control Units

Protective system control FCU

The protective system control FCU 500 is designed for the monitoring and controlling of central safety functions in multiple burner systems on an industrial furnace.

For monitoring and controlling central safety functions in multiple burner systems on industrial furnaces, checking of the valves and system for tightness using a valve proving system, safe recording of the furnace chamber temperature on high temperature equipment by a temperature monitor or temperature limiter, long service life due to replaceable power module for fail-safe outputs, can be programmed according to customer requirements, EU certified, FM and EAC approved, certified for systems up to SIL 3 (compliant with PL e), FCU..H0: CSA approved.