https://thermalsolutions.honeywell.com/us/en/search-results.html

Burner Control Units

Automatic burner control units PFU

For controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners, for continuous operation with ionization control.

For controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners, for continuous operation with ionization control, for intermittent operation with UV control (with UV sensors of type UVS) or as a variant for continuous operation with UV control (with UV sensor UVD 1). Display of the program status, unit parameters and flame signal. Diagnosis and adjustment of unit parameters via optical interface, with Manual mode and air valve control.PFU 778: for directly ignited burners of unlimited capacity,PFU 798: for pilot and main burners of unlimited capacity, both burners can be monitored independently.Safety time on start-up: 3, 5 or 10 s, safety time during operation: 1 or 2 s, mains voltage: 115 or 230 V AC, for grounded or ungrounded mains.