Kromschroeder
Kromschroeder IFD 258 burner control unit
Ignites and monitors gas burners, for continuous operation with ionization control, adjustable cut-off point, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
Ignites and monitors gas burners, for continuous operation with ionization control, adjustable cut-off point, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
Series 200
Ionization or UV control
Immediate fault lock-out or restart in the event of flame failure, switchable
Safety time on start-up: 10 s
Safety time during operation: 1 s
Mains voltage: 120 V AC, 50/60 Hz
Manual
Name
Description
File Size
Date
Size
Operating Instructions for IFD 2xx in multiple languages
551.45 KB
12/4/2020
PDF 551.45 KB
Technical information for burner control unit IFD 258 in English
3.18 MB
12/4/2020
PDF 3.18 MB
Name
Description
File Size
Date
Size
Operating Instructions for IFD 2xx in multiple languages
551.45 KB
12/4/2020
PDF 551.45 KB
Technical information for burner control unit IFD 258 in English
3.18 MB
12/4/2020
PDF 3.18 MB