Kromschroeder

Kromschroeder BCU 400 burner control unit

Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD.

Front image used for BCU400 in Mono 319 x 343
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV sensor UVS. Display of the program status, unit parameters and flame signal. Manual operating mode. Diagnosis and adjustment of unit parameters via optical interface using PC software BCSoft. EC-type tested and certified, FM and CSA approved, certified for systems up to SIL 3 (compliant with PL e). Basic version Safety time on start-up tSA: 10s Safety time during operation tSB: 1s Mains voltage: 115 V AC, 50/60 Hz Ignition transformer TZI 5-15/100 Front film in English with additional stickers in D, F, I, NL, E 04 Switch-off threshold, burner/pilot burner: 1 micro A 12 Fault lock-out in the event of burner failure in operation Pre-wired for double-electrode operation Minimum time between two start-ups: 20 s
manual
Name
Description
File Size
Date
Size
Technical information for PROFIBUS-DP BCU 400..B1 in English
2 MB
6/18/2020
PDF 2 MB
Technical information for burner control BCU 465 in English
1.14 MB
6/18/2020
PDF 1.14 MB
Operating Instructions for PCO 200 PC opto-adapter in English
1019.96 KB
6/18/2020
PDF 1019.96 KB
Technical information for burner control unit BCU 480 in English
5.21 MB
6/18/2020
PDF 5.21 MB
Operating Instructions for BCSoft Version: 3.9.0 or higher
256.13 KB
6/16/2020
PDF 256.13 KB
Technical information for burner control units BCU 460 & 465 in English
5.23 MB
6/18/2020
PDF 5.23 MB
operating instructions for PC opto-adapter PCO 300 in English
1.32 MB
6/18/2020
PDF 1.32 MB
Operating instructions for burner control unit BCU 4xx in multiple languages
1.53 MB
6/18/2020
PDF 1.53 MB
Technical information for burner control unit BCU 440 in English
1.81 MB
6/18/2020
PDF 1.81 MB
Name
Description
File Size
Date
Size
Technical information for PROFIBUS-DP BCU 400..B1 in English
2 MB
6/18/2020
PDF 2 MB
Technical information for burner control BCU 465 in English
1.14 MB
6/18/2020
PDF 1.14 MB
Operating Instructions for PCO 200 PC opto-adapter in English
1019.96 KB
6/18/2020
PDF 1019.96 KB
Technical information for burner control unit BCU 480 in English
5.21 MB
6/18/2020
PDF 5.21 MB
Operating Instructions for BCSoft Version: 3.9.0 or higher
256.13 KB
6/16/2020
PDF 256.13 KB
Technical information for burner control units BCU 460 & 465 in English
5.23 MB
6/18/2020
PDF 5.23 MB
operating instructions for PC opto-adapter PCO 300 in English
1.32 MB
6/18/2020
PDF 1.32 MB
Operating instructions for burner control unit BCU 4xx in multiple languages
1.53 MB
6/18/2020
PDF 1.53 MB
Technical information for burner control unit BCU 440 in English
1.81 MB
6/18/2020
PDF 1.81 MB
Image
SKU
Description
alt
88612400
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88612689
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88610629
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88612578
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88611429
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88614627
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88612402
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88613802
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88613173
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV
alt
88611875
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD. Intermittent operation with UV