https://thermalsolutions.honeywell.com/us/en/search-results.html

Honeywell SMART BURNER COMPLETE AND CONNECTED THERMAL COMBUSTION CONTROL

SMART Burner integrates a burner, controller, flame scanner, sensors and a cellular modem into a single package in which each component is linked via Thermal IQ™, Honeywell’s secure, cloud-based platform for connected thermal solutions.
Through Thermal IQ connectivity, combustion engineers can access real-time thermal process data such as firing rates, flame signals, fuel flow, fuel consumption, output temperature and more – anytime, anywhere via the Thermal IQ Operate mobile app or Thermal IQ Optimize enterprise dashboard. At a later date, Honeywell plans to enrich the solution with recommended actions based on this data.
SMART Burner supported by the Thermal IQ Operate mobile app enables users to receive critical alerts and notifications, get a high-level overview of each piece of equipment, drill down to see the status of alarms and key parameters, check alarm configurations and track historical data and alarms.

Remote interface solutions allow plant managers to closely watch and safeguard their site operations

SAVE LABOR COSTS THROUGH REMOTE TROUBLESHOOTING

OPTIMIZE EFFICIENCY WITH THERMAL IQ™ AND ADVANCED ANALYTICS

MODELS

SMART Burner is initially available in a standard emissions version, with a low emissions version to follow. Both versions will be configured to meet the technical requirements and standards of customers in Europe, Middle East, and Africa (EMEA) as well as customers in the Americas.

They include:

  • SMART Burner (standard emissions version) combines a low temperature burner (Honeywell Eclipse HeatPak Burner Package with Ratiomatic, Ratioair and Thermair for EMEA markets) with BCU 570 burner control, a cellular modem and Thermal IQ. This solution provides users with insights on the status of their equipment and processes from any mobile device.
  • SMART Burner (low emissions version; to be released at a later date) combines a low temperature burner (Maxon OvenPak LE Burner for Americas markets) with Honeywell SLATE™, a combustion management system that integrates configurable flame safety and programmable logic into a single, modular platform; integrated sensors; and Thermal IQ. This solution delivers advanced analytics, insights and actionable information about the current state of processes, plus a remote troubleshooting capability to help reduce downtime.
Downloads (2)
Honeywell Thermal Solutions | Smart Burner | Brochure
pdf
Connected Thermal Solutions | Brochure
pdf

GET IN TOUCH