Check icon

Success

Your request has been successfully submitted.

Shut Off Valves

Kromschroeder VAS, VCS solenoid valves for gas

For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

Kromschroeder VAS, VCS solenoid valves for gas_4
For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved Size 1 EU certified No inlet flange Outlet: DN 10 (3/8'') Rp internal thread Slow opening, quick closing With flow adjustment Mains voltage: 24 V DC Electrical connection: M20 cable gland Attached to the right side of the connection box: M20 cable gland Accessories, right: 2 screw plugs Accessories, left: 2 screw plugs
Name
Description
File size
Operating Instructions for solenoid valve for gas, double solenoid valve VAS 1 – 3, VCS 1 – 3, in english
2.69 MB
Operating Instructions for solenoid valve for gas, double solenoid valve (VAS 6-9, VCS 6-9), in english
2.76 MB
Technical Information for VAS, VCS solenoid valves for gas, in english, Edition 06.19
4.62 MB

Get in touch