Check icon

Success

Your request has been successfully submitted.

Pressure switches

Kromschroeder DL..K pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, FM approved

Kromschroeder DL..K pressure switches for air_1
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, FM approved Adjusting range: 0.4-4.4 ''WC (1.0-11 mbar) Housing with tube connection, with hand wheel with inch and Pa scale Electrical connection via AMP plugs (UR recognized)
Name
Description
File size
Technical Information for Pressure switch for air DL in English
4.01 MB
Operating Instructions for DL..A and DL..K in english v01.19
331.85 KB
Operating Instructions for Air pressure switch DL..AT, DL..KT in English
262.53 KB
Operating Instructions for Air pressure switch DL..AT, DL..KT in English
224.9 KB
Image
SKU
Description
84444443
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444444
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444433
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444434
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444445
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444435
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444534
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444605
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wi
84444535
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444606
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wi
84444640
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2-24 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444608
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Ele
84444641
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2-24 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw term
84444740
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.5-8 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444609
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Ele
84444742
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.5-8 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw ter
84444524
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444650
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wit
84444614
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wit
84444801
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444525
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444831
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444700
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Ele
84444748
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.5-8 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals 30-pack
84444802
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wi
84444625
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3.3 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444780
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 4-16 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444842
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444526
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444703
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wit
84444807
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444626
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3.3 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw t
84444781
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 4-16 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw term
84444709
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Ele
84444810
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444627
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3.3 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals 30-pack
84444782
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 4-16 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals 30-pack
84444716
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Ele
84444811
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wi
84444600
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Ele
84444630
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-3.5 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444790
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 5-40 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444812
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444603
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-3 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wit
84444631
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-3.5 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw t
84444533
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Lo
84444730
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-5 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444604
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wit
84444816
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444791
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 5-40 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw term
84444817
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444798
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1-5.1 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444826
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1-11 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals
84444800
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444732
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-5 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw ter
84444827
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1-11 mbar Housing with tube connection and hand wheel With gold contacts Electrical connection via screw term
84444736
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-5 mbar Housing with tube connection and hand wheel Electrical connection via screw terminals 30-pack
84444890
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El
84444891
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel Wi
84444892
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 30-150 mbar, can be used as ''special-design pressure switch'' Housing with tube connection and hand wheel El

Get in touch