Check icon

Success

Your request has been successfully submitted.

Pressure switches

Kromschroeder DL..E pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, FM approved

Kromschroeder DL..E pressure switches for air_1
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, FM approved Adjusting range: 0.08-0.4 ''WC (0.2-1 mbar) Housing with tube connection with adjusting screw, electrical connection via AMP plugs (UR recognized)
Name
Description
File size
Operating Instructions for Pressure switches for air DL 1 – 50E in English
355.71 KB
Operating Instructions for Pressure switches for air DL 2E, DL 4E, DL 14E, DL 35E in English
269.57 KB
Operating Instructions Air pressure switch DL ET in English
1.38 MB
Image
SKU
Description
84444010
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-1 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444226
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-3 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444370
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting scre
84444100
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.45-2 mbar Flat plugs, tube connection and adjusting screw Temperature range of -40 to +110°C Electrical con
84444240
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.7-4 mbar Flat plugs, tube connection and adjusting screw Temperature range of -40 to +110°C Electrical conn
84444110
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-1 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444380
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting scre
84444250
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444150
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-2 mbar Flat plugs, tube connection and adjusting screw Electrical connection via AMP plugs
84444270
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 1.0-10 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting scre
84444151
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.2-2 mbar Flat plugs, tube connection and adjusting screw With gold contacts Electrical connection via AMP p
84444280
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting scre
84444180
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.5-4 mbar Flat plugs, tube connection and adjusting screw Electrical connection via AMP plugs
84444282
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 2.5-50 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting scre
84444181
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.5-4 mbar Flat plugs, tube connection and adjusting screw With gold contacts Electrical connection via AMP p
84444310
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-3 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444190
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 12-35 mbar Flat plugs, tube connection and adjusting screw Electrical connection via AMP plugs
84444350
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.4-5 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444191
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 12-35 mbar Flat plugs, tube connection and adjusting screw With gold contacts Electrical connection via AMP p
84444351
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 3-14 mbar Flat plugs, tube connection and adjusting screw Electrical connection via AMP plugs
84444210
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 0.3-3 mbar, can be used as ''special-design pressure switch'' Flat plugs, tube connection and adjusting screw
84444352
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure, EU certified Adjusting range: 3-14 mbar Flat plugs, tube connection and adjusting screw With gold contacts Electrical connection via AMP pl

Get in touch