Check icon

Success

Your request has been successfully submitted.

Pressure regulators

Kromschroeder VAD, VAG, VAH, VAV pressure regulators with solenoid valve

For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

Kromschroeder VAD, VAG, VAH, VAV pressure regulators with solenoid valve_1
For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved Size 1 EU certified No inlet flange Outlet: DN 15 (1/2'') Rp internal thread Quick opening, quick closing Mains voltage: 24 V DC Electrical connection: M20 cable gland Attached to the right side of the connection box: M20 cable gland Outlet pressure range: 35-100 mbar Valve seat: reduced Accessories, right: pressure switch, 30-110 mbar Test point of right-hand pressure switch: outlet pressure Accessories, left: 2 screw plugs
Name
Description
File size
Operating Instructions for VAD, VAG, VAV, VAH, VRH, VCD, VCG, VCV, VCH, in english v01.19
2.64 MB
Technical Information for VAD, VAG, VAV, VAH, VRH, VCD, VCG, VCV, VCH, in English
4.35 MB

Get in touch