Check icon

Success

Your request has been successfully submitted.

Multiburners

Kromschroeder SICAFLEX Segmented flame tube

For installation in metallic and ceramic radiant tubes

Kromschroeder SICAFLEX Segmented flame tube_1
For installation in metallic and ceramic radiant tubes Size 100 Min. radiant tube internal diameter: 88 mm SICAFLEX external diameter: 84 mm (±1) Length: 200 mm Narrow end cut off
Name
Description
File size
Technical Information for SICAFLEX Segmented flame tube, Edition 11.15, in english
826.83 KB
Operating Instructions for SICAFLEX Segmented flame tube
244.13 KB
Image
SKU
Description
22110873
For installation in metallic and ceramic radiant tubes Size 152 Min. radiant tube internal diameter: 133 mm SICAFLEX external diameter: 129 mm (±1) Length: 250 mm Wide end cut off
22103032
For installation in metallic and ceramic radiant tubes Size 100 Min. radiant tube internal diameter: 88 mm SICAFLEX external diameter: 84 mm (±1) Length: 300 mm
22112416
For installation in metallic and ceramic radiant tubes Size 152 Min. radiant tube internal diameter: 133 mm SICAFLEX external diameter: 129 mm (±1) Length: 200 mm Narrow end cut off
22107451
For installation in metallic and ceramic radiant tubes Size 162 Min. radiant tube internal diameter: 147 mm SICAFLEX external diameter: 143 mm (±1) Length: 300 mm
22113948
For installation in metallic and ceramic radiant tubes Size 175 Min. radiant tube internal diameter: 157 mm SICAFLEX external diameter: 153 mm (±1) Length: 200 mm Narrow end cut off
22103064
For installation in metallic and ceramic radiant tubes Size 100 Min. radiant tube internal diameter: 88 mm SICAFLEX external diameter: 84 mm (±1) Length: 200 mm Narrow end cut off
22107453
For installation in metallic and ceramic radiant tubes Size 152 Min. radiant tube internal diameter: 133 mm SICAFLEX external diameter: 129 mm (±1) Length: 300 mm
22436913
For installation in metallic and ceramic radiant tubes Size 142 Min. radiant tube internal diameter: 127 mm SICAFLEX external diameter: 123 mm (±1) Length: 300 mm
22103412
For installation in metallic and ceramic radiant tubes Size 100 Min. radiant tube internal diameter: 88 mm SICAFLEX external diameter: 84 mm (±1) Length: 250 mm Wide end cut off
22108132
For installation in metallic and ceramic radiant tubes Size 202 Min. radiant tube internal diameter: 186 mm SICAFLEX external diameter: 182 mm (±1) Length: 300 mm
22437029
For installation in metallic and ceramic radiant tubes Size 175 Min. radiant tube internal diameter: 157 mm SICAFLEX external diameter: 153 mm (±1) Length: 250 mm Wide end cut off
22108133
For installation in metallic and ceramic radiant tubes Size 202 Min. radiant tube internal diameter: 186 mm SICAFLEX external diameter: 182 mm (±1) Length: 200 mm Narrow end cut off
22437043
For installation in metallic and ceramic radiant tubes Size 175 Min. radiant tube internal diameter: 157 mm SICAFLEX external diameter: 153 mm (±1) Length: 300 mm
22108168
For installation in metallic and ceramic radiant tubes Size 162 Min. radiant tube internal diameter: 147 mm SICAFLEX external diameter: 143 mm (±1) Length: 250 mm Wide end cut off
22103975
For installation in metallic and ceramic radiant tubes Size 300 Min. radiant tube internal diameter: 280 mm SICAFLEX external diameter: 275 mm (+1/-3.5) Length: 200 mm Narrow end cut off
22109909
For installation in metallic and ceramic radiant tubes Size 142 Min. radiant tube internal diameter: 127 mm SICAFLEX external diameter: 123 mm (±1) Length: 250 mm Wide end cut off
22110530
For installation in metallic and ceramic radiant tubes Size 142 Min. radiant tube internal diameter: 127 mm SICAFLEX external diameter: 123 mm (±1) Length: 200 mm Narrow end cut off
22110531
For installation in metallic and ceramic radiant tubes Size 162 Min. radiant tube internal diameter: 147 mm SICAFLEX external diameter: 143 mm (±1) Length: 200 mm Narrow end cut off
22102515
For installation in metallic and ceramic radiant tubes Size 300 Min. radiant tube internal diameter: 280 mm SICAFLEX external diameter: 275 mm (+1/-3.5) Length: 300 mm
22105963
For installation in metallic and ceramic radiant tubes Size 202 Min. radiant tube internal diameter: 186 mm SICAFLEX external diameter: 182 mm (±1) Length: 250 mm Wide end cut off

Get in touch