Check icon

Success

Your request has been successfully submitted.

Multiburners

Kromschroeder SER-C ceramic radiant tube burner

For indirect heating with self recuperative burners

Kromschroeder SER-C ceramic radiant tube burner_1
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 1400 mm Flange connection for ECOMAX 0C
Name
Description
File size
Operating Instructions for SER-C ceramic radiant tube burner
232.35 KB
Technical Information for SER-C ceramic radiant tube burner, Edition 07.19, in english
836.2 KB
Image
SKU
Description
22106613
For indirect heating with self recuperative burners External diameter: 162 mm Internal diameter: 148 mm Length W: 2900 mm Flange connection for ECOMAX 2C
22102722
For indirect heating with self recuperative burners External diameter: 162 mm Internal diameter: 148 mm Length W: 1500 mm Flange connection for ECOMAX 2C
22106691
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 3000 mm Flange connection for ECOMAX 3C
22103608
For indirect heating with self recuperative burners External diameter: 142 mm Internal diameter: 128 mm Length W: 2600 mm Flange connection for ECOMAX 1C
22801048
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 2200 mm Flange connection for ECOMAX 3C
22801221
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 2100 mm Flange connection for ECOMAX 0C
22104018
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 1400 mm Flange connection for ECOMAX 0C
22801794
For indirect heating with self recuperative burners External diameter: 100 mm Internal diameter: 88 mm Length W: 2500 mm Flange connection for ECOMAX 0C
22100579
For indirect heating with self recuperative burners External diameter: 142 mm Internal diameter: 128 mm Length W: 2000 mm Flange connection for ECOMAX 1C
22105567
For indirect heating with self recuperative burners External diameter: 162 mm Internal diameter: 148 mm Length W: 2500 mm Flange connection for ECOMAX 2C
22802124
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 1700 mm Flange connection for ECOMAX 3C
22101101
For indirect heating with self recuperative burners External diameter: 162 mm Internal diameter: 148 mm Length W: 2000 mm Flange connection for ECOMAX 2C
22105926
For indirect heating with self recuperative burners External diameter: 202 mm Internal diameter: 188 mm Length W: 2600 mm Flange connection for ECOMAX 3C
22102584
For indirect heating with self recuperative burners External diameter: 142 mm Internal diameter: 128 mm Length W: 1500 mm Flange connection for ECOMAX 1C

Get in touch