Check icon

Success

Your request has been successfully submitted.

Multiburners

Kromschroeder ECOMAX Self-recuperative burners

For flue gas return through the burner

Kromschroeder ECOMAX Self-recuperative burners_1
For flue gas return through the burner For Ecomax 2 Axis spacing K = 285 mm Installation height M = 540 mm Burner installation in the horizontal position, eductor perpendicular to burner axis Construction stage A Standard dimensions
Name
Description
File size
Operating Instructions for ECOMAX Self-recuperative burners, in English
2.25 MB
Technical Information for ECOMAX Self-recuperative burners, in English
4.23 MB
Image
SKU
Description
21802392
For heating of furnace systems Burner size 6, rated capacity: 500 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 32 Construction stag
21802273
For heating of furnace systems Burner size 3, rated capacity: 100 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 34 Construction stag
21802363
For heating of furnace systems Burner size 2, rated capacity: 60 kW With cast steel ribbed tube recuperator Recuperator length: 695 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 33 Construct
21802394
For heating of furnace systems Burner size 0, rated capacity: 25 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 395 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3
21802287
For heating of furnace systems Burner size 3, rated capacity: 100 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Constr
21802364
For heating of furnace systems Burner size 2, rated capacity: 60 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 33 Construction stage
21802322
For heating of furnace systems Burner size 4, rated capacity: 180 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Constr
21802395
For heating of furnace systems Burner size 0, rated capacity: 25 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 475 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3
21802370
For heating of furnace systems Burner size 1, rated capacity: 36 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 641 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3
21802324
For heating of furnace systems Burner size 3, rated capacity: 100 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier
21802371
For heating of furnace systems Burner size 1, rated capacity: 36 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Constru
21802396
For heating of furnace systems Burner size 0, rated capacity: 25 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 556 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3
21802325
For heating of furnace systems Burner size 3, rated capacity: 100 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 617 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier
21802377
For heating of furnace systems Burner size 1, rated capacity: 36 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 33 Construct
21802326
For heating of furnace systems Burner size 3, rated capacity: 100 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 34 Construc
21802397
For heating of furnace systems Burner size 1, rated capacity: 36 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3
21802378
For heating of furnace systems Burner size 1, rated capacity: 36 kW With cast steel ribbed tube recuperator Recuperator length: 695 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 33 Construct
21802327
For heating of furnace systems Burner size 3, rated capacity: 100 kW With cast steel ribbed tube recuperator Recuperator length: 695 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 34 Construc
21802379
For heating of furnace systems Burner size 1, rated capacity: 36 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 33 Construction stage
21802401
For heating of furnace systems Burner size 2, rated capacity: 60 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 33 Construct
21802354
For heating of furnace systems Burner size 2, rated capacity: 60 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Constru
21802384
For heating of furnace systems Burner size 4, rated capacity: 180 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Construction stag
21802358
For heating of furnace systems Burner size 2, rated capacity: 60 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3
21802387
For heating of furnace systems Burner size 5, rated capacity: 250 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Constr
21802389
For heating of furnace systems Burner size 5, rated capacity: 250 kW With cast steel ribbed tube recuperator Recuperator length: 545 mm With staged combustion For natural gas For direct heating with eductor Burner head identifier 31 Construction stag
21802359
For heating of furnace systems Burner size 2, rated capacity: 60 kW With ceramic burled tube recuperator made of SiSiC Recuperator length: 613 mm With staged combustion For natural gas For radiant tube heating without eductor Burner head identifier 3

Get in touch