Check icon

Success

Your request has been successfully submitted.

ECOMAX® LE BURNER

ECOMAX® LE is Honeywell’s next generation self-recuperative burner for indirect (radiant tube) heating. It offers best in class NOx emissions; out-performing the current industry benchmark and offers improved efficiency over the current Ecomax®. Ideal for heat treat furnace OEM’s who need to meet strict NOx emissions performance requirements worldwide.

Download Flyer

Discover how to meet ever-changing global emissions requirements

This white paper explores the complexities OEMs and end users face in meeting ever-changing global emissions requirements and offers practical guidance on selecting the right burner and control combination for specific industrial heating applications.

KEY FEATURES

  • Best in class NOx performance
  • 100ppm NOx in all flameless capacities, as low as 25ppm NOx (corrected to 3% O2) in certain ranges
  • Up to 7% improved efficiency over current Ecomax®
  • Flame and Flameless Modes: Switching Temperature of 850°C (1560°F)
  • 3 burner sizes covering a capacity range of 36 to 100 kW (136 to 378 kBTU/h)
  • Fits in the same footprint as the current Exomax® for easy upgrades
  • Each burner comes packaged with BCU 4 controls, air/gas valves, tube & inserts, and piping
  • Natural Gas fired (further fuel capabilities to be developed), gas supply pressure 80 mbar / 32” w.c.
  • Air supply pressure 90 mbar / 36” w.c.
  • Worldwide solutions capable of on/off as well as High/ low pulse control

DISCOVER ECOMAX LE - THE BEST IN CLASS LOW EMISSIONS BURNER

WEBINAR: The Future of Flameless




Contact Us