Ceiling Tiles

Honeywell SLATE combustion management system

With the revolutionary integration of configurable safety and programmable logic, SLATE™ is easily customized for virtually any application in any industry, in less time and with far less complexity

Slate Front Image
With the revolutionary integration of configurable safety and programmable logic, SLATE™ is easily customized for virtually any application in any industry, in less time and with far less complexity. The universal I/O scheme lets you choose how to use each module, and the customizable touch screen display or PC web browser (optimized for Chrome) allows you to easily change the end user experience. Burner management, steam generation, kilns and furnaces, commercial and industrial boilers, make-up air heating as well as applications in process heating are ideal areas of application for SLATE™.
Image
SKU
Description
alt
R8001K5001/U
SLATE 7 inch color touchscreen display
alt
R8001N7001/U
SLATE Annunciator Module- Provides first out annunciation
alt
R8001S1051/U
SLATE UV Flame Amp with Shutter-Check Module-responds to ultraviolet signal from an ultraviolet type flame detector. Used with the C7061 detector series.
alt
R8001S1071/U
SLATE UV Flame Amp with Ampli-Check Module- responds to ultraviolet signal from an ultraviolet type flame detector. Used with C7027 and C7035 detector series
alt
32008001-002/U
SLATE connector bag assembly that contains connectors for sub-base for remote flame amplifier module or remote reset button connections. This assembly also contains the 2 pin- power connector for the SLATE display
alt
R8001V1031/U
SLATE Rectification Flame Amp with Ampli-Check Module- responds a rectified signal from a rectification type flame detector. Used with the C7000X detector series.
alt
R8001C6001/U
SLATE Fuel Air Ratio Control Module- monitors and controls the air fuel ratio for combustion applications
alt
R8001L8001/U
SLATE Limit Module- 12 limit block capability. Choose from high limit, low limit or dual track limit. Can monitor any sensor or pair sensors.
alt
50096820-001/U
SLATE Extension Cable. Allows for connection between one SLATE systems and subsequent SLATE modules on another DIN Rail for space savings in an electrical enclosure.
alt
R8001U3001/U
SLATE Digital I/O Module- Digital input/output module with up to 14 opto inputs or 6 relays.