Logo Honeywell Thermal Solutions
Logo Honeywell e-Solutions
Logo Honeywell e-Solutions

Overview

Honeywell’s e-Solutions for Combustion™ helps guide users through product selection or combustion system design for Eclipse, HAUCK and Kromschröder burners, valves, regulators and components. The tool consists of a collection of programs and reference data for designing, maintaining and enhancing industrial combustion equipment in thermal processes.

What is it?

Honeywell’s e-Solutions for Combustion is a free, interactive combustion calculation software tool which provides a comprehensive, user-friendly solution for meeting industrial combustion and heat transfer challenges. The tool enables engineers, designers, technicians and operators to develop effective thermal process solutions across a wide range of applications.

How Does It Work?

Honeywell’s e-Solutions for Combustion contains three main sections:

  • Reference Data
  • Applications
  • System Design

Reference Data

Information encapsulated in 19 individual reference modules simplifies engineering and combustion calculations – thus making it easier to determine combustion system-related technical data such as:

  • Unit conversions
  • Emissions calculations and conversions
  • Heat transfer
  • Fluid mechanics
  • Energy savings comparisons between fuel types, emission values, and flow parameters

Applications

The e-Solutions applications programs encapsulated in 11 additional modules assist with design decisions for combustion systems, including:

  • Burner selection
  • Combustion air blower selection
  • Piping design
  • Component selection

System Design

The system design portion of the program can be used to build a user-defined combustion system starting with furnace and load specification, then burner selection, air and fuel piping, control component design, and finally combustion air blower selection. Additionally, this section includes a NFPA System Interpretation which includes information to help users design their combustion system in compliance with the 2015 NFPA 86 Standard for Ovens and Furnaces

How Can I Benefit?

With e-Solutions, users can eliminate the need for bulky catalogs, handbooks, calculators, note pads and other complicated methods to solve problems and find answers related to thermal processes. The program contains a complete model to simplify the sizing of combustion systems for both gas and oil systems.

Combustion systems are becoming more complex and there is a growing demand for improving heat generation, emissions control and performance efficiency. Honeywell’s e-Solutions for Combustion provides the tools needed to size, evaluate and select the equipment to meet the requirements of the combustion system.

Copyright © 2017 Honeywell international Inc.